Skip to main content
Renesas Electronics Corporation

Features

  • PCIe Gen 1–7 compliance
  • 2:2 multiplexer or two 1-output buffer options
  • Drive both source-terminated and double-terminated loads
  • Selectable 34Ω, 85Ω, and 100Ω output impedance
  • Power down tolerance (PDT)
  • Flexible startup sequencing (FSS)
  • Automatic clock parking (ACP)
  • Dedicated OE# pins to control group output
  • 3mm × 3mm 20-VFQFPN package

Description

The RC19302 is a 2:2 PCIe Gen7 multiplexer that is backward compatible with earlier PCIe generations. The RC19302 provides ultra-low additive jitter and reduced in-to-out delay performance for better design margin and incorporates several features for easier and more robust designs.

Parameters

AttributesValue
Diff. Outputs2
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Inputs1
Power Consumption Typ (mW)391
Supply Voltage (V)1.8 - 1.8
Output TypeLP-HCSL
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)1 - 400
Adjustable PhaseNo
Channels (#)2
Additive Phase Jitter Typ RMS (fs)42.8
FunctionMultiplexer
Input TypeLVDS, HCSL
Output Banks (#)2
Core Voltage (V)1.8
Output Voltage (V)0.8
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN3.0 x 3.0 x 1.0200.4

Applications

  • Cloud/High-performance computing
  • nVME storage
  • Networking
  • Accelerators 

Applied Filters: