Skip to main content
Renesas Electronics Corporation

Features

  • LP-HCSL outputs eliminate up to 8 termination resistors
  • PCIe Gen 1–7 compliance
  • 2:2 or two 1:1 multiplexer options
  • Drive both source-terminated and double-terminated loads selectable 85Ω and 100Ω output impedance
  • Open-drain LOS (Loss-Of-Signal) indication output
  • Power down tolerance (PDT)
  • Flexible startup sequencing (FSS)
  • Automatic clock parking (ACP)
  • Dedicated OE# pins to control group output
  • 3mm × 3mm 20-VFQFPN package

Description

The RC19202 is a 2:2 PCIe Gen7 multiplexer that is backward compatible with earlier PCIe generations. The RC19202 provides ultra-low additive jitter and reduced in-to-out delay performance for better design margin and incorporates several features for easier and more robust design.

Parameters

AttributesValue
Diff. Outputs2
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Inputs2
Power Consumption Typ (mW)72
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)2
Input Freq (MHz)1 - 400
Adjustable PhaseNo
Noise Floor (dBc/Hz)-154
Channels (#)2
Additive Phase Jitter Typ RMS (fs)37
FunctionMultiplexer
Input TypeLVDS, HCSL
Output Banks (#)2
Core Voltage (V)3.3
Output Voltage (V)0.8
Product CategoryClock Buffers & Drivers, PCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN3.0 x 3.0 x 1.0200.4

Applied Filters: