Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Trench gate and thin wafer technology (G8H series)
  • Built-in fast recovery diode in one package
  • Low collector to emitter saturation voltage VCE(sat) = 1.5V typ. (at IC = 50A, VGE = 15V, Ta = 25 °C)
  • Quality grade: Standard
  • High-speed switching
  • Non-specification for short circuit

Description

The RBN50H65T1FPQ-A0 650V, 50A trench insulated-gate bipolar transistor (IGBT) offers a low collector to emitter saturation voltage, built-in fast recovery diode (FRD), and can be used for power switching applications. It is available in a TO-247A package type.

Applications

  • UPS
  • Welding
  • Photovoltaic inverters
  • Power converter systems
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
RBN50H65T1FPQ-A0#CB0ObsoleteAvailableOut of StockTO-247A3#Tube1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?