Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
ANL4 N-Channel Power MOSFET 40V–100A–2.0mΩ–SO8-FL 5x6

Package Information

CAD Model:View CAD Model
Pkg. Type:SO8-FL
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):5.15 x 6.10 x 1.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)8541.29.0095
RoHS (RBE020N04R0SZN6#HB0)EnglishJapanese

Product Attributes

Pkg. TypeSO8-FL
Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)4160
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
FunctionPower MOSFETs
Gate LevelStandard
ID (A)100
Id max @ 25°C (A)100
Lead CompliantNo
Length (mm)6.1
MOQ5000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)100
Pkg. Dimensions (mm)5.15 x 6.10 x 1.00
Qg typ (nC)83
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)2
RDS (ON) (Typical) @ 10V / 8V (mohm)1.76
Series NameANL4
Simulation Model AvailableYes
Standard Pkg. TypeSO8-FL 5x6 BSC
Tape & ReelYes
Thickness (mm)1
VDSS (Max) (V)40
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)5.15

Description

The ANL4 40V technology offers low on-state resistance. It reduces capacitance and gate charge for more efficient switching. This technology enables the device to achieve high switching speed and low power loss, thereby improving energy efficiency. Furthermore, it enhances durability and reliability, making it suitable for industrial applications such as motor control and battery management system.