| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | pkg_20048 |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 8 x 8 x 0.8 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | QFN |
| Lead Count (#) | 64 |
| Function | 3 Phase Driver |
| Input Voltage Range (V) | 6 - 42 |
| Carrier Type | Tray |
| Temp. Range (°C) | -40 to +105 |
| Moisture Sensitivity Level (MSL) | 3 |
| Charge Pump | Yes |
| Dead Time Generator | Yes |
| General Purpose I/O (#) | 28 |
| Lead Compliant | Yes |
| Length (mm) | 8 |
| MCU Type | RL78/GIF |
| MOQ | 1 |
| Operating Freq | 32 |
| Output Current Io Sink (Typical) (mA) | 500 |
| Output Current Io Source (Typical) (mA) | 500 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 8 x 8 x 0.8 |
| Power Management | LDOs |
| Price (USD) | $4.004 |
| Qty. per Carrier (#) | 260 |
| Qty. per Reel (#) | 0 |
| RAM (KB) | 5.5KB |
| ROM Memory (kB) | 64 |
| Safety | Overtemperature, Overvoltage, Overcurrent, Under Voltage Lockout |
| Sensor | Yes |
| Sensor Less | Yes |
| Slew Rate Control | Yes |
| Tape & Reel | No |
| Thickness (mm) | 0.8 |
| Width (mm) | 8 |
RAJ306010 is general-purpose motor control IC for three-phase brushless DC motor applications. The RAJ306010 has a built-in MCU (RL78/G1F) and a pre-driver in a single package. The pre-driver includes 3 half-bridge gate drivers, 5V regulator, a current sense amplifier, Hall IC comparators, back-EMF amplifier, and various protection functions.