Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
3 to 10 Series Li-ion Battery Fuel Gauge IC

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_20052
Lead Count (#):64
Pkg. Dimensions (mm):10 x 10 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)3A991.a.2
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)64
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)10 x 10 x 1.6
Target applicationsIndustrial/Hi-power equipment, Battery Management Unit
Pb (Lead) FreeYes
Country of AssemblyTHAILAND
Country of Wafer FabricationJAPAN
ApplicationBattery Management Unit
Charge/Discharge FET ControlHigh / Low Side
Comm. InterfaceI2C, UART, CAN
Device FunctionsBattery Protection, Fuel gauging
Family NameFuel Gauge IC (FGIC)
Flash Memory (KB)128KB
FunctionBattery fuel gauging
I/O Ports31
Lead CompliantYes
Length (mm)10
MOQ1500
Parametric CategoryBattery Fuel Gauges
Pkg. TypeLFQFP
Price (USD)$4.38286
RAM (KB)7KB
RemarksLi-ION battery Fuel gauge
Series Cells3 to 10 Cells
Supply Voltage (V)4 - 50
Tape & ReelYes
Thickness (mm)1.6
Width (mm)10

Description

RAJ240090/RAJ240100 are Renesas Li-ion battery fuel gauge ICs (FGICs) that consist of an MCU device and an AFE device in a single package. They are packed with a variety of battery management features and the Renesas RL78 CPU core, which has multiple low-power modes and is capable of achieving high performance in ultra-low power operation. RAJ240090/ RAJ240100 fuel gauge ICs have control firmware stored in embedded flash memory to control attached embedded analog and digital circuits to perform battery voltage / current / temperature measurement, remaining capacity estimation, over current / voltage / temperature protection, and other battery management operations.