Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IEC 61000 ESD protection on RS-422 outputs: ±16.5kV
    • Class 3 ESD level on all other pins: 12kV HBM
    • High machine model ESD level on all pins: 700V
  • Wide supply range: 3.0V to 5.5V
  • Specified for +125 °C operation
  • Available in industry-standard pinout
  • Hot plug Tx outputs remain tri-stated during power-up and power-down
  • Low Tx leakage allows > 256 devices on the bus
  • High data rate of 50Mbps minimum
  • Low quiescent supply current: 0.8mA (maximum)
    • Low shutdown supply current: 60µA
  • Current limiting and thermal shutdown for driver overload protection
  • Tri-statable Tx outputs
  • 5V tolerant logic inputs when VCC = 3.3V
  • Pb-free (RoHS compliant)

Description

The RAA7884QT is a ±16.5kV IEC 61000-4-2 ESD protected, 3.0V to 5.5V powered, quad transmitter designed for balanced communication using the RS-422 standard. With low output leakage currents (±10µA), the driver presents a low load to the RS-422 bus.

The driver (Tx) outputs are tri-statable and incorporate a hot plug feature to keep them disabled during power-up and power-down. The RAA7884QT has a common EN/EN.

Basic Information
ParametersRAA7884QT
Production StatusMass Production
Key FeatureHigh Speed
# of Rx4
Devices Allowed on Bus256
Half/Full DuplexN/A
High ESD ProtectionYes - IEC 61000-4-2
Hot PlugYes
Data Rate50Mbps
Supply Voltage Vcc (Min)3V
Supply Voltage Vcc (Max)5.5V
Slew Rate LimitedNo
Tx/Rx EnableYes - Group Enables
IS Enabled/Disabled800µA
SHDN ICC60µA
VL PinNo
Qualification LevelStandard
Supply Voltage Vcc Range3.0V to 5.5V
Can SampleYes
Temperature Range-40 °C to +125 °C
Orderable Part NameProduct Longevity Program (PLP)Production Status1000 Piece Budgetary Price For MLQ, please inquireMinimum Order QuantityPackage InfoDistributorsRequest SamplesBuy Direct
RAA7884QT4GSP#HB0-Mass ProductionCall2500-0-Buy
RAA7884QT4GSP#AB0-Mass ProductionCall1920--Buy

Parameters

AttributesValue
Temp. Range (°C)-40 to +85°C, -40 to +105°C
Devices Allowed on Bus256

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN9.9 x 3.9 x 0.00161.3

Applications

  • Telecom equipment
  • Motor controllers/encoders
  • Programmable logic controllers
  • Industrial/process control networks
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryCountry of AssemblyCountry of Wafer Fabrication
RAA7884QT4GSP#AB0ActiveAvailableIn StockRoHS:EN
SOIC1ku | $1.3416#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3MALAYSIA, TAIWANUSA
RAA7884QT4GSP#HB0ActiveN/AIn StockRoHS:EN
SOIC1ku | $1.3416#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3MALAYSIA, TAIWANUSA
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?