Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IEC 61000 ESD protection on RS-485 I/O pins: ±16.5kV
  • Class 3 ESD level on all other pins: >7kV HBM
  • ±3kV EFT immunity of bus I/O pins
  • Full fail-safe (open, short, terminated/floating) receivers
  • Hot plug - Tx and Rx outputs remain three-state during power-up
  • True 1/8 unit load allows up to 256 devices on the bus
  • Single 3.3V supply
  • High data rates: up to 250Kbps
  • Low quiescent supply current: 800μA (Max)
  • Ultra-low shutdown supply current: 10nA
  • -7V to +12V common-mode input/output voltage range
  • Half and full duplex pinouts
  • Current limiting and thermal shutdown for driver overload protection
  • Tiny MSOP packages consume 50% less board space
  • Pb-free (RoHS compliant)

Description

The RAA788170 3V full-duplex powered RS-485/RS-422 transceiver features a high output drive and high EFT and ESD protection. The device is immune to ±3kV IEC 61000-4-4 EFT transients and can withstand up to ±10kV IEC 61000-4-2 ESD strikes without latch-up.

The RAA78817x family includes half and full-duplex transceivers with active-high driver-enable pins and active-low receiver-enable pins. These transceivers support data rates of 250kbps, 500kbps, and 20Mbps with a performance that is characterized from -40 °C to +85 °C.

Parameters

AttributesValue
Temp. Range (°C)-40 to +105°C, -40 to +125°C
Devices Allowed on Bus256

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
MSOP3.0 x 3.0 x 0.85100.5
SOICN8.7 x 3.9 x 0.00141.3

Applications

  • Industrial networks in factory automation
  • Building automation: lighting, elevators, HVAC
  • Industrial process control networks
  • Security camera networks
  • Networks with a star topology
  • Long-haul networks in coal mines and oil rigs
  • High node-count networks
  • Automated utility e-meter reading systems
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryCountry of AssemblyCountry of Wafer Fabrication
RAA7881702GSP#AB0ActiveAvailableIn StockRoHS:EN
SOIC1ku | $0.8114#Tube31.3mm8.7 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3CHINA, TAIWANUSA
RAA7881702GSP#HB0ActiveN/AIn StockRoHS:EN
SOIC1ku | $0.8114#Reel31.3mm8.7 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3CHINA, TAIWANUSA
RAA7881702GSU#AB0ActiveAvailableIn StockContactMSOP1ku | $0.8110#Tube20.5mm3.0 x 3.0 x 0.85YesPb-Free 100% Matte Tin Plate w/Anneal-e3MALAYSIA, THAILANDUSA
RAA7881702GSU#HB0ActiveN/AOut of StockContactMSOP1ku | $0.8110#Reel20.5mm3.0 x 3.0 x 0.85YesPb-Free 100% Matte Tin Plate w/Anneal-e3MALAYSIA, THAILANDUSA
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?