Skip to main content
Renesas Electronics Corporation
Bidirectional Buck-Boost Voltage Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LEO
Lead Count (#):32
Pkg. Dimensions (mm):4.0 x 4.0 x 0.70
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA489800ARGNP#AA0)Download

Product Attributes

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Country of AssemblyMALAYSIA, TAIWAN
Country of Wafer FabricationTAIWAN
Bi-directionYes
Clock OutNo
Control TypeHysteretic Mode
DitherNo
External BiasNo
Input Voltage (Max) (V)23
Input Voltage (Max) [Rail 1] (V)23 - 23
Input Voltage (Min) (V)3.8
Input Voltage (Min) [Rail 1] (V)3.8
Input Voltage Range (V)3.8 - 23
Length (mm)4
MOQ980
Output Current (Max) [Rail 1] (A)4.096
Output Voltage (Max) (V)21
Output Voltage (Max) [Rail 1] (V)21
Output Voltage (Min) (V)2
Output Voltage (Min) [Rail 1] (V)2
Outputs (#)1
PORYes
ParallelableNo
Parametric CategoryBuck-Boost Controllers (External FETs)
Peak Efficiency (%)98
Pitch (mm)0.4
Pkg. Dimensions (mm)4.0 x 4.0 x 0.70
Pkg. TypeTQFN
Price (USD)$4.40708
Product TypeVoltage Regulator
Qualification LevelStandard
Quiescent Current120 uA (forward)
SYNCH CapabilityNo
Switching Frequency (KHz)1 - 1
Switching Frequency Range (Typical) (kHz)620 - 1000
Temp. Range (°C)-40 to +105°C
Thickness (mm)0.7
Topology [Rail 1]Buck-Boost
Width (mm)4

Description

The RAA489800 is a bidirectional, buck-boost voltage regulator that provides buck-boost voltage regulation and protection features. The advanced Renesas R3™ Technology provides high light-load efficiency, fast transient response, and seamless DCM/CCM transitions. The RAA489800 takes input power from a wide range of DC power sources up to 23V (such as conventional AC/DC adapters (ADP), USB PD ports, travel ADP) and safely converts it to a regulated voltage up to 21V.

The RAA489800 can also convert a wide range DC power source connected at its output (system side) to a regulated voltage to its input (ADP side). This bidirectional buck-boost regulation feature makes the RAA489800's application very flexible. In addition to 4-switch buck-boost configuration, it can also support 2-switch Buck mode operation. The RAA489800 includes various system operation functions such as the Forward mode enable pin, Reverse mode enable pin, programmable soft-start time, and adjustable forward and reverse VOUT. It also has forward and reverse power-good indicators. The protection functionalities include OCP, OVP, UVP, and OTP.

The RAA489800 has serial communication through SMBus/I2C that allows programming of many critical parameters to deliver a customized solution. These programming parameters include, but are not limited to: output current limit, input current limit, and output voltage setting.