Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Three operation modes which are available for various applications ATPC(AuTomatic Power Control) Mode , MCU Control Mode , Stand Alone Mode
  • Gate drive output for MOSFET bridge circuit : half bridge or full bridge is selectable
  • Over current protection for bridge circuit (OCP), Over temperature protection (THM), and various protection functions
  • Monitoring input voltage or current of bridge circuit and thermistor voltage (Temperature) by 12bit A/D convertor
  • Modulation/Demodulation function for bi-directional communication between transmitter and receiver
  • RAA457100 registers can be set by bi-directional communication from RAA458100 (ATPC Mode)

Description

The RAA458100 is wireless charging system transmitter IC for low power applications. When RAA457100 is used in a receiver, a wireless charging system with bi-directional communication can be constructed.

Part NumberStatusSamplesStockRoHSPackageCarrier Type
RAA458100GNP#HC0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
QFNEmbossed Tape

Support Communities

  1. RAA458100GNP Availability

    Hi All,   When is the RAA458100GNP going to be available for sale?

    Aug 15, 2019
  2. Wireless Charging Products - Reference Designs

    Dear Sir, Could you help guide me to any documentation that Renesas has on reference designs for wireless charging, specifically using the RAA458100GNPRAA458100GNP? All that is available on your website are datasheets, but the datasheets do not show any example schematic of usage of these parts. Thank You ...

    Jan 27, 2017
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?