Skip to main content
Renesas Electronics Corporation

Features

  • High-side driver
  • Low on-state resistance
  • Small package; TO252-3
  • Short circuit protection, over-temperature protection with current limitation control
  • Built-in auto flashing operation with only one external capacitor
  • Built-in double frequency flashing in low-load conditions
  • Active clamp operation at inductive load switch off
  • AEC Qualified
  • RoHS compliant
  • Product Spec.
    • Nch/Pch: Nch
    • Automotive: YES
    • Package Type.: TO252-3
    • Type: High side
    • Channels: 1
    • RON (mohm) typ. @ Tj = 25 °C: 16
    • RON (mohm) max. @ Tj = 150 °C: 48
    • Vcc (V) min.: 9
    • Vcc (V) max.: 28
    • Tch (°C) min. :-40
    • Tch (°C): 150
    • Mounting: SMD

Description

The RAA290003 is designed for a 2 Wheeler Flasher driver with double-frequency flashing in low-load current conditions.

Parameters

AttributesValue
FunctionMotorcycle Flasher Driver
RON (mohm) typ. @ Tj = 25 °C (mohm)16
Channels per device (#)1

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MP-3ZP6 x 6 x 2.653

Applied Filters: