Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-side driver
  • Low on-state resistance
  • Small package; TO252-3
  • Short circuit protection, over-temperature protection with current limitation control
  • Built-in auto flashing operation with only one external capacitor
  • Built-in double frequency flashing in low-load conditions
  • Active clamp operation at inductive load switch off
  • RoHS compliant
  • Product Spec.
    • Nch/Pch: Nch
    • Automotive: YES
    • Package Type.: TO252-3
    • Type: High side
    • Channels: 1
    • RON (mohm) typ. @ Tj = 25°C: 40
    • RON (mohm) max. @ Tj = 150°C: 100
    • Vcc (V) min.: 9
    • Vcc (V) max.: 28
    • Tch (°C) min. :-40
    • Tch (°C): 150
    • Mounting: SMD

Description

The RAA290001 is designed for a 2 Wheeler Flasher driver with double-frequency flashing in low-load current conditions.

Parameters

AttributesValue
FunctionMotorcycle Flasher Driver
RON (mohm) typ. @ Tj = 25 °C (mohm)40
Channels per device (#)1

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MP-3ZP6 x 6 x 2.653
TO-252-3
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Moisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
RAA2900014H12HPDActiveN/AOut of StockTO-252-3
RAA2900014H12HPD#GB0ActiveAvailableIn StockMP-3ZP1ku | $0.743#1YesMALAYSIAJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?