Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Power Management IC (PMIC) for Automotive RH850 MCUs

Package Information

CAD Model:View CAD Model
Pkg. Type:HTQFP
Pkg. Code:pkg_11907
Lead Count (#):64
Pkg. Dimensions (mm):10 x 10 x 1.2
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)64
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Comm. InterfaceSPI
Function7-ch PMIC
GPIOs (#)0
Input Voltage (Max) (V)18.5
Input Voltage (Min) (V)6.3
Input Voltage Range (V)6.3 - 18.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)2
LDOs4
Lead CompliantNo
Length (mm)10
Linear OutputYes
MOQ1080
Outputs (#)7
Parametric ApplicationsAutomotive
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pkg. Dimensions (mm)10 x 10 x 1.2
Pkg. TypeHTQFP
Qualification LevelAutomotive
RemarksDigital output pins: MUXOUT/FSOUT/EXCNT/INTOUT/RSTB, Switching regulators: Buck/Buck
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)2.1 - 2.1
Tape & ReelNo
Thickness (mm)1.2
TopologyBuck/Buck
Total step-down DC/DC converter channels (#)2
USB-Power ManagementNo
Width (mm)10

Description

The RAA270000KFT is a Power Management IC (PMIC) for the automotive RH850 microcontroller series. The RAA270000KFT contains two integrated current mode DC-DC converters, four low dropout linear regulators (LDOs), and two linear trackers. The switching frequency of the DC-DC converters is typically 2.1MHz. Also, several monitor functions and diagnostic functions such as over-voltage and under-voltage detection of the regulators and watchdog for monitoring external microcontrollers are implemented. The input voltage of the RAA270000KFT, the output of all regulators, and the internal analog voltage corresponding to temperature can be monitored through ADCs in an external microcontroller. Since the RAA270000KFT includes a power-up/down sequence controller, users can reduce external components for controlling the target microcontroller power-up/down sequence.