| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| RoHS (RAA230153GSB#HA0) | EnglishJapanese |
| ECCN (US) | |
| HTS (US) |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Control Type | PFM |
| Description | 28Vmax, 1chDC/DC, 3A, VOUT=adjustable |
| Function | DC/DC(step down) |
| Input Voltage (Max) [Rail 1] | 28 |
| Input Voltage (Min) [Rail 1] (V) | 7 |
| Lead Compliant | Yes |
| MOQ | 2500 |
| Output Current (Max) [Rail 1] (A) | 3 |
| Output Voltage (Max) [Rail 1] (V) | 6 |
| Output Voltage (Min) [Rail 1] (V) | 0.8 |
| Outputs (#) | 1 |
| Parametric Category | Buck Regulators (Integrated FETs) |
| Remarks | 1ch output |
| Switching Frequency Range (Typical) (kHz) | 1100 - 1100 |
| Tape & Reel | No |
| Topology [Rail 1] | Buck |
The RAA23014x and RAA23015x are 1CH step-down DC/DC converter, 7V to 28V input voltage range. Auto PFM mode makes devices low power operation at light load, so it makes a system lower power. The RAA23014x is suitable for battery backup system using lithium primary cell with built-in battery backup circuit.