| CAD Model: | View CAD Model |
| Pkg. Type: | TSOT |
| Pkg. Code: | PFI |
| Lead Count (#): | 5 |
| Pkg. Dimensions (mm): | 2.9 x 1.6 x 0.75 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA2144034GP3#JA0) | Download |
| Longevity | 2033 Dec |
| Pkg. Type | TSOT |
| Lead Count (#) | 5 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Enable | Yes |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 2.9 x 1.6 x 0.75 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Country of Assembly | CHINA, TAIWAN, MALAYSIA |
| Country of Wafer Fabrication | JAPAN, KOREA, TAIWAN |
| Drop Out Voltage (Typical) | 760mA @ 150mV |
| Fixed Output Voltage Option | Yes |
| Input Voltage (Max) (V) | 40 |
| Input Voltage (Min) (V) | 4.5 |
| Length (mm) | 2.9 |
| MOQ | 3000 |
| Output Current 1 (Max) (A) | 0.15 |
| Output Voltage (Max) (V) | 3.39 |
| Output Voltage (Min) (V) | 3.2 |
| PSRR (db) | 74 |
| Parametric Category | Linear Regulators (LDO) |
| Qualification Level | Standard |
| Quiescent Current | 3.6 µA |
| Temp. Range (°C) | -40 to +125°C |
| Thickness (mm) | 0.75 |
| Width (mm) | 1.6 |
RAA214403 is a low-dropout regulator (LDO) featuring a low-quiescent current and a fixed output voltage of 3.3V. It can efficiently deliver up to 150mA to a load and has a wide input voltage range of up to 40V. This part is available in SOT23 and SOT89 packages.