| CAD Model: | View CAD Model |
| Pkg. Type: | TSOT |
| Pkg. Code: | PCB |
| Lead Count (#): | 5 |
| Pkg. Dimensions (mm): | 2.9 x 1.6 x 0.00 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA2142234GP3#JA0) | Download |
| Longevity | 2033 Dec |
| Pkg. Type | TSOT |
| Lead Count (#) | 5 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate-e3 |
| Temp. Range (°C) | -55 to +125°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | KOREA |
| Drop Out Voltage (Typical) | 240 @ 150mA |
| Enable/Shutdown | No |
| External Bias | No |
| Fixed Output Voltage Option | Yes |
| IOUT (Max) (mA) | 150 |
| Input Voltage (Max) (V) | 20 |
| Input Voltage (Min) (V) | 4 |
| Input Voltage Range (V) | 4.5 - 40 |
| Length (mm) | 2.9 |
| MOQ | 3000 |
| Noise (100Hz to 100kHz) (μVrms) | 428 |
| Noise (10Hz to 100kHz) (μVrms) | 428 |
| O/P Voltage Accuracy (±%) | 2 |
| Output Current 1 (Max) (A) | 0.15 |
| Output Voltage (Max) (V) | 3.38 |
| Output Voltage (Min) (V) | 3.24 |
| Output Voltage Range (V) | 2.5 - 12 |
| PGOOD Output | No |
| PORs (#) | 0 |
| PSRR (db) | 65 |
| Parametric Category | Linear Regulators (LDO) |
| Pkg. Dimensions (mm) | 2.9 x 1.6 x 0.00 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 3000 |
| Qualification Level | Standard |
| Quiescent Current | 100µA |
| Reel Size (in) | 7 |
| Tape & Reel | Yes |
| Width (mm) | 1.6 |
The RAA214223 is a low-dropout linear voltage regulator that operates with a wide input voltage range from 4V to 20V, and the device provides up to 150mA of output current at a fixed output voltage of 3.3V.
Featuring a wide input voltage range with excellent line and load regulation, the device also has integrated fault protection that includes over-temperature shutdown (OTSD) and short-circuit current limit.
The output voltage of the device is fixed at 3.3V, and the device does well with regulating both the over-temperature and the operating range of the input voltage and load. It is also stable with a multilayer ceramic capacitor (MLCC) output capacitor as low as 1μF.
The RAA214223 is available in the 5-pin TSOT23 package.