Pkg. Type: | LFBGA |
Pkg. Code: | pkg_20113 |
Lead Count (#): | 224 |
Pkg. Dimensions (mm): | 13 x 13 x 1.47 |
Pitch (mm): | 0.8 |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | 3A991.a.2 |
HTS (US) | 8542.31.0025 |
RoHS (R7FA8M1AHECBD#UC0) | EnglishJapanese |
Pb (Lead) Free | Yes |
Longevity | 1999 Jan |
Carrier Type | Full Tray (Tray) |
Family Name | RA |
Series Name | RA8 |
Group Name | RA8M1 |
CPU Architecture | Arm |
Main CPU | Arm Cortex-M85 |
Sub CPU | No |
Floating Point Unit | Double/Single/Half |
Bit Length | 32 |
Program Memory (KB) | 2048 |
Data Flash (KB) | 12 |
RAM (KB) | 1024 |
ECC SRAM | Yes |
Lead Count (#) | 224 |
Pkg. Type | BGA |
Pitch (mm) | 0.8 |
Pkg. Dimensions (mm) | 13 x 13 x 1.47 |
Number of Supply Voltage(s) (#) | 1 |
Supply Voltage (V) | 1.68 - 3.6 |
I/O Ports | 174 |
DMAC or DTC | DMAC&DTC |
DMA (ch) | 8 |
Temperature Sensor (ch) (#) | 1 |
Power-On Reset | Yes |
Watchdog Timer (ch) | 2 |
External Memory Bus (bit) | 8,16,32 |
DRAM I/F | SDRAM |
3D GPU | No |
Accelerator | No |
MOQ | 160 |
Temp. Range (°C) | Tj = -40 to +125 |
External Interrupt Pins (#) | 16 |
LVD or PVD | Yes |
Operating Freq (Max) (MHz) | 480 |
Operating Freq of Sub CPU (Max) | 0 |
Sub-clock (32.768 kHz) | Yes |
On-chip Oscillator | Yes |
Ethernet speed | 10M/100M |
Ethernet (ch) | 1 |
EtherCat (ch) (#) | 0 |
USB Ports (#) | 2 |
USB FS (host ch/device ch) | ( 1 / 1 ) |
USB HS (host ch/device ch) | ( 1 / 1 ) |
USB SS (host ch/device ch) | ( 0 / 0 ) |
PCI Express (generation and ch) | No |
SCI or UART (ch) | 6 |
SPI (ch) | 2 |
QSPI (ch) | 0 |
OSPI (ch) | 1 |
I2C (#) | 2 |
I3C (ch) | 1 |
CAN (ch) | 0 |
CAN-FD (ch) | 2 |
Wireless | No |
IrDA | No |
LIN (#) | 0 |
SDHI (ch) | 2 |
High Resolution Output Timer | No |
PWM Output (pin#) | 28 |
32-Bit Timer (ch) | 10 |
16-Bit Timer (ch) (#) | 6 |
8-Bit Timer (ch) | 0 |
Standby operable timer | Yes |
Asynchronous General Purpose Timer / Interval Timer (ch) | 2 |
RTC | Yes |
16-Bit A/D Converter (ch) | 0 |
14-Bit A/D Converter (ch) | 0 |
12-Bit A/D Converter (ch) | 25 |
10-Bit A/D Converter (ch) | 0 |
24-Bit Sigma-Delta A/D Converter (ch) | 0 |
16-Bit D/A Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 2 |
10-Bit D/A Converter (ch) (#) | 0 |
8-Bit D/A Converter (ch) | 0 |
Analog Comparator (ch) | 2 |
OPAMP (ch) (#) | 0 |
PGA (ch) | 0 |
Capacitive Touch Sensing Unit (ch) | 0 |
Graphics LCD Controller | No |
MIPI Interfaces (DSI) (ch) | 0 |
MIPI Interfaces (CSI) (ch) | 0 |
Camera I/F (Parallel) | 16-bit |
Image Codec | No |
2D Drawing Engine | No |
Segment LCD Controller | No |
SSI (ch) | 2 |
Security & Encryption | Unique ID, TRNG, AES, ECC, RSA, SHA224/SHA256, SHA384/SHA512, DOTF, Secure Boot, MAC, SPA/DPA Protection, Tamper Detection, Arm TrustZone |
Debug Interface | JTAG/SWD |
Moisture Sensitivity Level (MSL) | 3 |
Price (USD) | 13.07128 |
16-bit Enhanced Timer (ch) | 0 |
16-bit High Res Timer (ch) | 0 |
32-Bit High Res Timer (ch) | 0 |
32-Bit ULPT (ch) | 2 |
ADC | 12-bit x -25-ch |
Asynchronous General Purpose Timer (ch) | 2 |
Bit Size | 32 |
CAN Interface | CAN FD x 2ch |
CPU | Arm Cortex-M85 |
Cache Memory | No |
Clock Rate (MHz) | 480 |
Clocked Serial Interface (ch) (#) | 6 |
DAC | 12-bit x 2-ch |
DMA | DMAC x 8ch, DTC |
DMA Controller (ch) (#) | 8 |
DTC (ch) | 1 |
Ethernet | 10/100 Ethernet |
Family Name | |
Flash Memory (KB) | 2048 |
GPIOs (#) | 174 |
Group Name | |
Hardware Crypto Engine | No |
High-Speed Analog Comparator (ch) | 2 |
Human Machine Interface | 16-bit Camera Interface (CEU) |
I2C (ch) | 2 |
Lead Compliant | Yes |
Length (mm) | 13 |
Low Voltage Detection | No |
Low-Power Analog Comparator (ch) | 0 |
MIPI Interfaces (DSI/CSI) | 0 |
Octa Serial Peripheral Interface (ch) (#) | 1 |
On-chip Oscillator Freq. | HOCO: 16/18/20/32/48 MHz, MOCO: 8 MHz, LOCO: 32.768 KHz |
Other Timers | ULPT, AGT, WDT, iWDT |
PLL | Yes |
Pb (Lead) Free | Yes |
QSPI Interface (#) | 0 |
SD/MMC Host Interface (ch) | 2 |
SPI (#) | 2 |
Security | 128-bit Unique ID, TRNG, AES, SHA2, ECC, Ed25519, RSA-4K, HMAC, GHASH, Wrapped Keys |
Serial Sound Interface (ch) (#) | 2 |
Supply Voltage Vcc Range | 1.68-3.6 |
Tape & Reel | No |
Thickness (mm) | 1.47 |
Timer | 32-bit GPT x 8-ch, 16-bit GPT x 6-ch, 32-bit ULPT x 2ch, 16-bit AGT x 2ch, WDT x 1ch, iWDT x 1ch, RTC |
UART (#) | 6 |
UART (ch) (#) | 6 |
USB | USBHS, USBFS |
USB Hi-Speed Support | No |
USB Host | No |
USB Peripheral | No |
Width (mm) | 13 |
The RA8M1 MCU Group features the industry’s first 32-bit microcontrollers (MCU) based on the Arm® Cortex®-M85 (CM85) core, delivering breakthrough performance of over 3000 CoreMark points at 480 MHz, with fully deterministic, low latency, real-time operation that enables customers’ most demanding application needs. These are general-purpose MCU devices and address diverse high-performance and compute-intensive applications in Industrial Automation, Home Appliances, Smart Home, Consumer, Building/Home Automation and Medical/Healthcare market segments.
The RA8M1 MCUs integrate the high-performance CM85 core with large memory, multiple external interfaces, and a rich peripheral set optimized to address diverse application requirements, and are available in packages from 100 pins to 224 pins, to serve the needs of a broad range of high-performance applications. Secure Element-like functionality is built-in with advanced cryptographic Security IP, immutable storage, and tamper protection, for truly secure IoT.
The RA8M1 MCUs are fully supported by the Flexible Software Package and a comprehensive set of hardware and software development tools.