| CAD Model: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | pkg_11861 |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 7 x 7 x 1.7 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0025 |
| RoHS (R7FA2E3052DFJ#BA0) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| Longevity | 2037 Dec |
| Carrier Type | Full Carton (Tray) |
| Family Name | RA |
| Series Name | RA2 |
| Group Name | RA2E3 |
| CPU Architecture | Arm |
| Main CPU | Arm Cortex-M23 |
| Sub CPU | No |
| Floating Point Unit | No |
| Bit Length | 32 |
| Program Memory (KB) | 32 |
| Data Flash (KB) | 2 |
| RAM (KB) | 16 |
| ECC SRAM | No |
| Lead Count (#) | 32 |
| Pkg. Type | LQFP |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 7 x 7 x 1.7 |
| Number of Supply Voltage(s) (#) | 1 |
| Supply Voltage (V) | 1.6 - 5.5 |
| I/O Ports | 26 |
| DMAC or DTC | DTC |
| DMA (ch) | 0 |
| Temperature Sensor (ch) (#) | 1 |
| Power-On Reset | Yes |
| Watchdog Timer (ch) | 2 |
| External Memory Bus (bit) | No |
| DRAM I/F | No |
| 3D GPU | No |
| Accelerator | No |
| MOQ | 2000 |
| Temp. Range (°C) | Ta = -40 to +85 |
| External Interrupt Pins (#) | 4 |
| LVD or PVD | Yes |
| Operating Freq (Max) (MHz) | 48 |
| Sub-clock (32.768 kHz) | Yes |
| On-chip Oscillator | Yes |
| Ethernet speed | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB Ports (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 3 |
| SPI (ch) | 1 |
| QSPI (ch) | 0 |
| OSPI (ch) | 0 |
| I2C (#) | 1 |
| I3C (ch) | 0 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| IrDA | No |
| LIN (#) | 0 |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 9 |
| 32-Bit Timer (ch) | 1 |
| 16-Bit Timer (ch) (#) | 6 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | Yes |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 2 |
| RTC | Yes |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 10 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Analog Comparator (ch) | 0 |
| OPAMP (ch) (#) | 0 |
| PGA (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (DSI) (ch) | 0 |
| MIPI Interfaces (CSI) (ch) | 0 |
| Camera I/F (Parallel) | No |
| Image Codec | No |
| 2D Drawing Engine | No |
| Segment LCD Controller | No |
| SSI (ch) | 0 |
| Security & Encryption | Unique ID |
| Debug Interface | SWD |
| Moisture Sensitivity Level (MSL) | 3 |
| Country of Assembly | CHINA |
| Country of Wafer Fabrication | JAPAN |
| 16-bit Enhanced Timer (ch) | 0 |
| 16-bit High Res Timer (ch) | 0 |
| 3-phase PWM Output Function | No |
| 32-Bit High Res Timer (ch) | 0 |
| 32-Bit ULPT (ch) | 0 |
| 8-Bit A/D Converter (ch) (#) | 0 |
| ADC | 12-bit x 10-ch |
| AoA | No |
| Asynchronous General Purpose Timer (ch) | 2 |
| Bit Size | 32 |
| Bluetooth® Mesh | No |
| Built-in Antenna | No |
| CAN Interface | No |
| CPU | Arm Cortex-M23 |
| Cache Memory | No |
| DAC | No |
| DMA | DTC |
| DMA Controller (ch) (#) | 0 |
| DMA Remarks | No |
| DTC (ch) | 1 |
| Delta-Sigma A/D Converter | No |
| Ethernet | No |
| Family Name | RA |
| Flash Memory (KB) | 32 |
| GPIOs (#) | 26 |
| Group Name | RA2E3 |
| Hardware Crypto Engine | No |
| High-Speed Analog Comparator (ch) | 0 |
| Human Machine Interface | No |
| I2C (ch) | 1 |
| IEBus (ch) (#) | 0 |
| LCD Segment Count (#) | 0 |
| LE Coded PHY (Long Range) | No |
| LE Data Length Extensions | No |
| LIN (ch) (#) | 0 |
| Lead Compliant | Yes |
| Length (mm) | 7 |
| Low-Power Analog Comparator (ch) | 0 |
| Memory Type | Flash memory |
| NPU | No |
| Octa Serial Peripheral Interface (ch) (#) | 0 |
| On-chip Oscillator Freq. | HOCO: 24/48/64 MHz||MOCO: 8 MHz||LOCO: 32.768 KHz |
| Pb (Lead) Free | Yes |
| QSPI Interface (#) | 0 |
| SD/MMC Host Interface (ch) | 0 |
| SPI (#) | 1 |
| Serial Sound Interface (ch) (#) | 0 |
| Suggested Kits | FPB-RA2E3 |
| Tape & Reel | No |
| Thickness (mm) | 1.7 |
| Timer | 16-bit Asynchronous Timer x 2||16-bit x 6-ch||32-bit x 1-ch |
| UART (ch) (#) | 3 |
| USB | No |
| USB Hi-Speed Support | No |
| USB Host | No |
| USB Isochronous Transfer Support | No |
| USB MCU/ USB ASSP | No |
| USB Peripheral | No |
| USB Remarks | No |
| USB SuperSpeed Support | No |
| USBFS (ch) | 0 |
| USBHS (ch) | 0 |
| Width (mm) | 7 |
| Wireless Standard | No |
The RA2E3 group is an entry-line, single-chip microcontroller in the RA family based on the 48MHz Arm® Cortex®-M23 core with up to 64KB code flash and 16KB SRAM memory. RA2E3 MCUs provide an optimized feature set for cost-sensitive applications by supporting pin-to-pin and peripheral compatibility with RA2E1 MCUs. Ultra-low power consumption contributes to energy-efficient system design, required for IoT applications and battery-operated systems to achieve longer battery life.