Description
The R8C/L35A, R8C/L35B Group is supported only for customers who have already adopted these products. The RL78/L12, L13 Groups are recommended for new designs.
The R8C/56E Group, R8C/56F Group, R8C/56G Group, R8C/56H Group of single-chip microcontrollers (MCUs) incorporate the R8C CPU core, which provides sophisticated instructions for a high level of efficiency. With 1Mb of address space, the CPU core is capable of executing instructions at high speed. In addition, it features a multiplier for high-speed arithmetic processing.
Power consumption is low, and additional power control is possible by selecting the operating mode. The R8C/56E Group, R8C/56F Group, R8C/56G Group, R8C/56H Group are also designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface on the same chip, reduces the number of system components. The R8C/56E Group and R8C/56F Group incorporate one channel of CAN module, ideal for the LAN systems of automotive and factory automation applications. The R8C/56G Group and R8C/56H Group do not incorporate the CAN module. The R8C/56E Group and R8C/56G Group also have on-chip data flash (1KB × 4 blocks) with background operation (BGO) function.
Applications
- Automotive
| Part Number | Status | Samples | Stock | RoHS | Package |
|---|---|---|---|---|---|
| R5F2L357ADFP#V2 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP |
| R5F2L357ANFP#V2 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP |
| R5F2L358ADFP#V2 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP |
| R5F2L358ANFP#V2 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP |
| R5F2L35AADFP#V2 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP |
| R5F2L35AANFP#V2 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP |
| R5F2L35CADFP#V2 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP |
| R5F2L35CANFP#V2 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP |
Filters
Applied Filters
- Tool News - Note
- Product Change Notice
- Application NoteAI-generated Summary: The document explains how to implement single master control communication using the R8C/35C Group EC bus interface to issue a restart condition. It demonstrates sending and receiving data with a digital color sensor (S11059-02DT) by alternating master transmission and reception. The restart condition allows switching data direction without issuing a stop condition, complying with I²C protocol standards such as 7-bit slave addressing, approximately 357 kHz transfer rate, and single master communication.Related Files:
- Product Change Notice
- Guide
- Product Change Notice
- Technical Update
- Document
- Technical Update
- Technical Update
- Technical Update
- Datasheet
Recommended Documents (1)
- Datasheet
Datasheets (1)
- Guide
- Guide
- GuideRelated Files:
- Manual - Hardware
Manuals & Guides (5)
- Application NoteAI-generated Summary: The document explains how to implement single master control communication using the R8C/35C Group EC bus interface to issue a restart condition. It demonstrates sending and receiving data with a digital color sensor (S11059-02DT) by alternating master transmission and reception. The restart condition allows switching data direction without issuing a stop condition, complying with I²C protocol standards such as 7-bit slave addressing, approximately 357 kHz transfer rate, and single master communication.Related Files:
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Application NotePDF 440 KB REJ05B1351-0102 Rev.1.02 Jun 08, 2012AI-generated Summary: The document explains the use of UART2 Special Mode 1 for I2C bus communication in the R8C/35C group, focusing on slave transmit and receive operations. It details the initialization of system clocks and UART2 registers, interrupt handling for receive, transmit, and stop condition detection, and the process of acknowledging slave addresses. Data transmission and reception are managed via the U2TB register with specific procedures for each byte. Timing charts illustrate the communication flow between master and slave devices.Related Files:
- Application NoteAI-generated Summary: The document compares the R8C/L3AA, R8C/L3AC, and R8C/L3AM microcontroller groups, highlighting differences in A/D converter channels, conversion rates, sampling times, and open-circuit detection. It details the inclusion of comparators, LCD drive control, flash memory suspend functions, and current consumption across various operating modes. Additionally, it outlines pin function differences for peripheral assignments across these groups, specifying which pins support functions like WKUP1, LVCOUT, LVCMP, and LVREF.
- Application NoteAI-generated Summary: The document explains power control for the R8C/35A Group using wait mode. It details how the MCU switches operating modes, entering wait mode with low-speed on-chip oscillator settings and exiting via timer RA interrupts. The system clock switches from low-speed to high-speed upon exit. Sample programs demonstrate these operations, including memory usage specifics. Key register settings and instructions for managing wait mode are provided.Related Files:View More (127)
Application Notes & White Papers (127)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (4)
- Technical Update
- Technical Update
- Technical UpdateView More (36)
Errata & Technical Updates (36)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Tool News - Note
Tool News (1)
- Brochure
Marketing Collateral (3)
- Document
- Document
Other (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolAdd new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later)
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
- EmulatorOn-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Evaluation Software
- Software & Tools - Evaluation Software
- Software & Tools - Evaluation Software
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolAdd new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later)
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
- EmulatorOn-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor.View More (21)
Software & Tools (21)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:View More (23)
Sample Code (23)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.