Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R8C/2J Group is supported only for customers who have already adopted these products. The RL78/G11 Group is recommended for new designs.

The R8C/2H Group and R8C/2J Group of single-chip MCUs incorporate the R8C/Tiny Series CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs also use an anti-noise configuration to reduce emissions of electromagnetic noise and are designed to withstand EMI. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components.

Applications

  • Electric Power Meters
  • Electronic Household Appliances
  • Office Equipment
  • Audio Equipment
  • Consumer Equipment
Part NumberStatusSamplesStockRoHSPackageCarrier Type
R5F212J0SDSP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOPEmbossed Tape
R5F212J0SDSP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOPEmbossed Tape
R5F212J0SNSP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LSSOPEmbossed Tape
R5F212J0SNSP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOPEmbossed Tape
R5F212J1SDSP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOPEmbossed Tape
R5F212J1SDSP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOPEmbossed Tape
R5F212J1SNSP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LSSOPEmbossed Tape
R5F212J1SNSP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOPEmbossed Tape