Description
The R8C/2H Group is supported only for customers who have already adopted these products. The RL78/G11 Group is recommended for new designs.
The R8C/2G Group of single-chip MCUs incorporates the R8C/Tiny Series CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.
Power consumption is low, and the supported operating modes allow additional power control. These MCUs also use an anti-noise configuration to reduce emissions of electromagnetic noise and are designed to withstand EMI. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components.
Applications
- Electric Power Meters
- Electronic Household Appliances
- Office Equipment
- Audio Equipment
- Consumer Equipment
| Part Number | Status | Samples | Stock | RoHS | Package | Carrier Type |
|---|---|---|---|---|---|---|
| R5F212H1SDSP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LSSOP | Embossed Tape |
| R5F212H1SDSP#W4 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LSSOP | Embossed Tape |
| R5F212H1SNSP#U0 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LSSOP | Embossed Tape |
| R5F212H1SNSP#W4 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LSSOP | Embossed Tape |
| R5F212H2SDSP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LSSOP | Embossed Tape |
| R5F212H2SDSP#W4 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LSSOP | Embossed Tape |
| R5F212H2SNSP#U0 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LSSOP | Embossed Tape |
| R5F212H2SNSP#W4 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LSSOP | Embossed Tape |
Filters
Applied Filters
- Tool News - Note
- Product Change Notice
- Application NoteAI-generated Summary: The document explains how to migrate timer functions from the R8C/36M group's 16-bit Timer RF to the RL78/G14's Timer Array Unit (TAU). Timer RF supports input capture and output compare modes, while TAU offers four independent 16-bit timers with input pulse interval measurement and PWM output functions. Input capture mode measures external signal intervals, and output compare mode triggers pin output changes. TAU channels can combine for high-accuracy timing and flexible pulse generation.Related Files:
- Application NoteAI-generated Summary: The document explains how to migrate timer functions from the R8C/36M Group's Timer RB to the RL78/G14's Timer Array Unit (TAU). It details the correspondence between operation modes: timer mode, programmable waveform generation, programmable one-shot generation, and programmable wait one-shot generation. The RL78/G14 uses four 16-bit timers, which can be combined for higher accuracy. Interval timer, PWM output, and one-shot pulse output functions in TAU replicate the R8C/36M Timer RB modes with enhanced flexibility.Related Files:
- Product Change Notice
- Guide
- Product Change Notice
- Document
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Technical Update
- Technical Update
- Application NoteAI-generated Summary: The document specifies the serial communication protocols for the R8C/1x and 2x Series microcontrollers in standard serial I/O modes 2 and 3. It details boot program operations including initial settings, communication with a serial programmer, and control commands for flash memory. Communication formats are asynchronous, with defined data transfer structures. Pin assignments and connection examples for both modes are provided. Initial settings cover selecting communication mode based on the MODE pin level after reset and adjusting the bit rate to 9600 bps through a defined handshake process with the serial programmer.
- DatasheetR8C/2H, R8C/2J Group DatasheetRECOMMENDED
Recommended Documents (1)
- DatasheetR8C/2H, R8C/2J Group DatasheetRECOMMENDED
Datasheets (1)
- Guide
- Guide
- GuideRelated Files:
- Manual - HardwarePDF 3.51 MB REJ09B0388-0100 Rev.1.00 Mar 28, 2008
Manuals & Guides (5)
- Application NoteAI-generated Summary: The document explains how to migrate timer functions from the R8C/36M group's 16-bit Timer RF to the RL78/G14's Timer Array Unit (TAU). Timer RF supports input capture and output compare modes, while TAU offers four independent 16-bit timers with input pulse interval measurement and PWM output functions. Input capture mode measures external signal intervals, and output compare mode triggers pin output changes. TAU channels can combine for high-accuracy timing and flexible pulse generation.Related Files:
- Application NoteAI-generated Summary: The document explains how to migrate timer functions from the R8C/36M Group's Timer RB to the RL78/G14's Timer Array Unit (TAU). It details the correspondence between operation modes: timer mode, programmable waveform generation, programmable one-shot generation, and programmable wait one-shot generation. The RL78/G14 uses four 16-bit timers, which can be combined for higher accuracy. Interval timer, PWM output, and one-shot pulse output functions in TAU replicate the R8C/36M Timer RB modes with enhanced flexibility.Related Files:
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Application NoteAI-generated Summary: The document specifies the serial communication protocols for the R8C/1x and 2x Series microcontrollers in standard serial I/O modes 2 and 3. It details boot program operations including initial settings, communication with a serial programmer, and control commands for flash memory. Communication formats are asynchronous, with defined data transfer structures. Pin assignments and connection examples for both modes are provided. Initial settings cover selecting communication mode based on the MODE pin level after reset and adjusting the bit rate to 9600 bps through a defined handshake process with the serial programmer.
- Application NoteAI-generated Summary: The R8C/25 Group Timer RA operates in Timer Mode by counting an internally generated source with decrement operation. It reloads the count from a register upon underflow and supports programmable divide ratios. The timer starts and stops via specific bits in the TRACR register, and generates interrupts on underflow. Key registers include TRACR, TRAIOC, TRAMR, TRAPRE, and TRA, which control timer operation, I/O functions, mode selection, prescaler, and count values. Writing to these registers affects timer behavior depending on whether counting is active or stopped.Related Files:View More (132)
Application Notes & White Papers (132)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (4)
- Technical Update
- Technical Update
- Technical UpdateView More (20)
Errata & Technical Updates (20)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Tool News - Note
Tool News (1)
- Brochure
Marketing Collateral (3)
- Document
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
- EmulatorOn-Chip Debugging Emulator for M16C and H8 families. Available as a flash memory programmer for M16C and 740(QzROM) families also by using with Flash Development Toolkit. Note that the H8 family MCUs support the debugging features and that the 740 family MCUs support only the programming features. * Successor : E8a
- EmulatorOn-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
- Software & Tools - OtherRelated Files:
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - OtherRelated Files:
- Software & Tools - Other
- Software & Tools - Evaluation Software
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
- EmulatorOn-Chip Debugging Emulator for M16C and H8 families. Available as a flash memory programmer for M16C and 740(QzROM) families also by using with Flash Development Toolkit. Note that the H8 family MCUs support the debugging features and that the 740 family MCUs support only the programming features. * Successor : E8a
- EmulatorOn-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor.View More (22)
Software & Tools (22)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:View More (78)
Sample Code (78)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Knowledge Base
-
(R8C) Are there any hardware precautions for accurate A/D conversion?
In order to perform A/D conversion, it is necessary to fully charge the internal capacitor, but if the impedance of the A/D conversion target is high, the discharge and charge will take time and the conversion value will not be accurate. For correct A/D ...
Jun 19, 2006 -
Can a parallel programmer verify the program in condition the ROM code protect is enabled?
The ROM code protect is enabled at the first MCU reset after setting the ROM code protect function. If there is no reset after writing the program, the program can be verified. Contact the parallel programmer manufacturer for programmer specifications.
Dec 26, 2017 -
What is the reason of reset caused by the watchdog timer?
The RAM is also initialized in the start-up file (ncrt0.a30). It might need several tens of milliseconds to initialize the RAM because of the low-speed on-chip oscillator clock divided by 8 is automatically selected as the CPU clock after reset. Therefore, please refresh the watchdog timer ...
Dec 26, 2017