Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R8C/2A Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.

These MCUs are fabricated using a high-performance silicon gate CMOS process, embedding the R8C CPU core, and are packaged in a 20-pin molded-plastic LSSOP. It implements sophisticated instructions for a high level of instruction efficiency. With 1Mb of address space, they are capable of executing instructions at high speed. Furthermore, the R8C/29 Group has on-chip data flash (1KB × 2 blocks). The difference between the R8C/28 Group and R8C/29 Group is only the presence or absence of data flash. Their peripheral functions are the same.

Applications

  • Electronic Household Appliances
  • Office Equipment
  • Audio Equipment
  • Consumer Products
  • Automotive
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)RAM (KB)Lead Count (#)Temp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R5F212A7SDFA#V2ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LQFP2.5KB64#-40 to +85
R5F212A7SDFA#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2.5KB64#-40 to +85
R5F212A7SDFP#V2NRNDN/AOut of StockContactLFQFP1ku | $5.172.5KB64#-40 to +85CHINAJAPAN
R5F212A7SDFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP2.5KB64#-40 to +85
R5F212A7SNFA#V2NRNDN/AIn StockContactLQFP1ku | $5.472.5KB64#-20 to +85CHINAJAPAN
R5F212A7SNFA#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2.5KB64#-20 to +85
R5F212A7SNFP#V2NRNDN/AOut of StockContactLFQFP1ku | $5.62.5KB64#-20 to +85CHINAJAPAN
R5F212A7SNFP#X6NRNDN/AOut of StockContactLFQFP2.5KB64#-20 to +85
R5F212A7SNLG#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGA2.5KB64#-20 to +85
R5F212A7SNLG#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGA2.5KB64#-20 to +85
R5F212A8SDFA#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP3KB64#-40 to +85
R5F212A8SDFA#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP3KB64#-40 to +85
R5F212A8SDFP#V2NRNDN/AIn StockContactLFQFP1ku | $5.953KB64#-40 to +85CHINAJAPAN
R5F212A8SDFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP3KB64#-40 to +85
R5F212A8SNFA#V2NRNDN/AOut of StockContactLQFP1ku | $5.923KB64#-20 to +85CHINAJAPAN
R5F212A8SNFA#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP3KB64#-20 to +85
R5F212A8SNFP#V2NRNDN/AIn StockContactLFQFP1ku | $4.763KB64#-20 to +85CHINAJAPAN
R5F212A8SNFP#X6ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFP3KB64#-20 to +85
R5F212A8SNLG#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGA3KB64#-20 to +85
R5F212A8SNLG#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGA3KB64#-20 to +85
R5F212AASDFA#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP7KB64#-40 to +85
R5F212AASDFA#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP7KB64#-40 to +85
R5F212AASDFP#V2NRNDN/AIn StockContactLFQFP1ku | $6.817KB64#-40 to +85CHINAJAPAN
R5F212AASDFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP7KB64#-40 to +85
R5F212AASNFA#V2ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LQFP7KB64#-20 to +85
R5F212AASNFA#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP7KB64#-20 to +85
R5F212AASNFP#V2NRNDN/AIn StockContactLFQFP1ku | $7.627KB64#-20 to +85CHINAJAPAN
R5F212AASNFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP7KB64#-20 to +85
R5F212AASNLG#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGA7KB64#-20 to +85
R5F212AASNLG#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGA7KB64#-20 to +85
R5F212ACSDFA#V2ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LQFP7.5KB64#-40 to +85
R5F212ACSDFA#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP7.5KB64#-40 to +85
R5F212ACSDFP#V2ObsoleteN/AOut of StockContactLFQFP7.5KB64#-40 to +85
R5F212ACSDFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP7.5KB64#-40 to +85
R5F212ACSNFA#V2NRNDN/AOut of StockContactLQFP1ku | $5.587.5KB64#-20 to +85CHINAJAPAN
R5F212ACSNFA#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP7.5KB64#-20 to +85
R5F212ACSNFP#V2NRNDN/AOut of StockContactLFQFP1ku | $5.587.5KB64#-20 to +85CHINAJAPAN
R5F212ACSNFP#X6ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFP7.5KB64#-20 to +85
R5F212ACSNLG#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGA7.5KB64#-20 to +85
R5F212ACSNLG#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGA7.5KB64#-20 to +85