Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
16-bit Microcontrollers with R8C CPU Core (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLQP0032GB-A
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

ADC10-bit x 8-ch
Bit Size16
CAN (ch)0
CPUR8C
DMANo
EthernetNo
Family NameR8C
LVD or PVDNo
MOQ1
Operating Freq (Max) (MHz)16
Pb (Lead) FreeNo
RTCNo
Temp. Range (°C)-20 to +85°C
Timer8-bit x 3-ch, 16-bit x 1-ch

Description

The R8C/10 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.

This MCU is built using the high-performance silicon gate CMOS process using a R8C/Tiny Series CPU core and is packaged in a 32-pin plastic molded LQFP. This MCU operates using sophisticated instructions featuring a high level of instruction efficiency. With 1Mb of address space, it is capable of executing instructions at high speed.