Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Integrated Driver – MOSFET Drmos

Package Information

CAD Model:View CAD Model
Pkg. Type:HVQFN
Pkg. Code:pkg_1410
Lead Count (#):40
Pkg. Dimensions (mm):6 x 6 x 0.95
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)40
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Lead CompliantNo
Length (mm)6
MOQ2500
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Pkg. Dimensions (mm)6 x 6 x 0.95
Pkg. TypeHVQFN
Qualification LevelIndustrial
Tape & ReelNo
Thickness (mm)0.95
Width (mm)6

Description

Renesas Electronics offers SiP products with integrated MOSFETs to enable easy configuration of high-performance multi-phase power supplies. They combine in a single package either controller, driver, and MOSFETs or driver and MOSFETs. These products make it easy to build a high-performance DC/DC converter while reducing stray capacitance and inductance, and achieving higher mounting density.

 .