Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Guarantee Nonlinearity error : +/-1.0LSB, Differential nonlinearity error : +/-0.7LSB
  • Three-wiring serial data transmission
  • High performance 8ch D/A converter employing an R-2R with higher-order segment method
  • 8 buffer amplifiers operating in a whole supply voltage range from VDD to GND
  • High anti-oscillation stability for capacitive loads
  • 4 quadrant multiplication
  • Very small package : QFN (pin pitch 0.5mm)

Description

The R2A20178 is a CMOS 8-bit 8ch D/A converter having a multiplying function and output buffer amplifiers. It has a serial data input and can easily communicate with a microcontroller by simple three-wiring method (DI, CLK, LD), and it is suitable for a use in automatic adjustment applications in conjunction with a MCU. The reference voltage terminals (VDAref1, VDAref2) are 4ch x 2 configuration, and the 4 quadrant operation is possible.

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
R2A20178NPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HWQFN24#Tape & ReelNo
R2A20178NP#W0ObsoleteAvailableOut of StockContactHWQFN1ku | $1.8224#Tape & Reel1YesMALAYSIAJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?