| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_8787 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | PHILIPPINES |
| Country of Wafer Fabrication | JAPAN |
| Application | Solid State Lighting |
| Controller / Integrated | Controller |
| Function | LED lighting controller |
| Icc (Typical) (mA) | 3.3 |
| Key Features | LED Lighting Power Controller |
| Lead Compliant | Yes |
| MOQ | 2500 |
| Parametric Category | Solid State Lighting Interface ICs |
| Pkg. Type | SOP |
| Price (USD) | $0.918 |
| Protection Features | UVLO |
| Remarks | LED lighting controller |
| Tape & Reel | No |
R2A20134SP is an LED lighting controller IC. The control method is selectable for each system demand, fixed frequency, or zero current detection mode. A high-accuracy LED current feedback system makes LED performance more efficient. Critical Conduction Mode PFC control realizes a high power factor and zero current switching. And, Peak Current Mode makes it possible to reduce external parts and realize a low system cost.