Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_32
Lead Count (#):16
Pkg. Dimensions (mm):10 x 6 x 2.2
Pitch (mm):

Environmental & Export Classifications

RoHS (R2A20112SP#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOP
FunctionPFC control IC
Icc (Typical) (mA)7
Lead CompliantYes
Lead Count (#)16
Length (mm)10
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 6 x 2.2
Tape & ReelNo
Thickness (mm)2.2
Tstg (Max) (°C)150
Tstg (Min) (°C)-55
Width (mm)6

Description

Support is limited to customers who have already adopted these products.

The R2A20112 controls a boost converter to provide an active power factor correction. The R2A20112 adopts critical conduction mode for power factor correction and realizes high efficiency and a low switching noise by zero current switching. Interleaving function improve ripple current on input or output capacitor by 180 degrees phase shift. The feedback loop open detection, two mode overvoltage protection, overcurrent protection are built in the R2A20112, and can constitute a power supply system of high reliability with few external parts.