Features
- Frequency-Switching: 430kHz
- Voltage-Supply: 14V - 18V
- Operating Temperature: -55°C - 150°C
- Mounting Type: Surface Mount
Description
R2A11301FT is a single-chip system power supply for CPU core and DDR (DDR2 and DDR3).
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|
| R2A11301FT#X9 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | HTFQFP | 64# | Yes |
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.