Skip to main content
Renesas Electronics Corporation
Wide Temperature Range Version 4M High-Speed SRAM (256-kword × 16-bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOP(44)
Pkg. Code:pkg_11787
Lead Count (#):44
Pkg. Dimensions (mm):18 x 10 x 1.2
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Assembly LocationMALAYSIA, TAIWAN
Wafer Fab LocationJAPAN
Access Time (ns)12
Bus Width (bits)16
Core Voltage (V)5V
Density (Kb)4096
I/O Voltage (V)5
Lead CompliantYes
Lead Count (#)44
Length (mm)18
MOQ1
Memory Capacity (kbit)4000
Organization256K x 16
Organization (bit)x 16
Pb (Lead) FreeYes
Pkg. Dimensions (mm)18 x 10 x 1.2
Pkg. TypeTSOP(44)
Price (USD)$5.4388
Replacement RemarkBack-end site & assembly material change
Supply Voltage (V)4.5 - 5.5
Tape & ReelNo
Thickness (mm)1.2
Width (mm)10

Description

The R1RP0416DI is a 4Mbit high-speed static RAM organized as 256-kword × 16-bit. It realizes high-speed access time by employing the CMOS process (6-transistor memory cell) and high-speed circuit design technology. It is most appropriate for applications that require high-speed, high-density memory and a wide bit width configuration, such as cache and buffer memory in systems. It is packaged in 400-mil 44-pin plastic SOJ and 400-mil 44-pin plastic TSOPII.