Pkg. Type | LBGA |
Pkg. Code | pkg_6857 |
Lead Count (#) | 165 |
Pkg. Dimensions (mm) | 15 x 13 x 1.4 |
RoHS (R1QEA7218ABB-19IB0) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Pkg. Type | LBGA |
Carrier Type | Tray |
Architecture | DDR-II+ CIO with ODT |
Burst Length (Words) | 2 |
Data Width (bits) | 18000 |
Density (Kb) | 72000 |
Frequency (Max) (MHz) | 533 |
Lead Compliant | Yes |
Lead Count (#) | 165 |
Length (mm) | 15 |
MIN Frequency (MHz) | 250 |
MOQ | 1 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 15 x 13 x 1.4 |
Read Latency (Clock) | 2.5 |
Replacement Product | |
Tape & Reel | No |
Thickness (mm) | 1.4 |
Width (mm) | 13 |
The R1Q#A7236 is a 2, 097, 152-word by 36-bit and the R1Q#A7218 is a 4, 194, 304-word by 18-bit synchronous double data rate static RAM fabricated with advanced CMOS technology using full CMOS six-transistor memory cell. It integrates unique synchronous peripheral circuitry and a burst counter. All input registers are controlled by an input clock pair (K and /K) and are latched on the positive edge of K and /K. These products are suitable for applications which require synchronous operation, High-Speed, low voltage, high density and wide bit configuration. These products are packaged in 165-pin plastic FBGA package.