Skip to main content

Features

  • Single supply: 1.8V to 5.5V
  • Serial Peripheral Interface compatible (SPI bus) SPI mode 0 (0,0), 3 (1,1)
  • Clock frequency: 5MHz (2.5V to 5.5V), 3MHz (1.8V to 5.5V)
  • Power dissipation: Standby: 5µA (max) Active (Read): 5mA (max) Active (Write): 5mA (max)
  • Automatic page write: 128-byte/page
  • Write cycle time: 5ms (max)
  • Endurance: 1,000k Cycles at 25 °C
  • Data retention: 100 Years at 25 °C
  • Small-sized packages: SOP 8-pin, TSSOP 8-pin
  • Shipping tape and reel TSSOP 8-pin: 3,000 IC/reel SOP 8-pin: 2,500 IC/reel
  • Temperature range: −40°C to +85°C
  • Lead-free product.

Description

The R1EX25512A is a Serial Peripheral Interface (SPI) compatible EEPROM (Electrically Erasable and Programmable ROM). They realize high-speed, low-power consumption, and a high level of reliability by employing advanced MONOS memory technology and the CMOS process, and low-voltage circuitry technology. They also have a 128-byte page programming function to make their write operation faster.

Applied Filters: