Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single supply: 1.8V to 5.5V
  • Two-wire serial interface (I²C serial bus)
  • Clock frequency: 400kHz
  • Power dissipation: Standby: 2.0μA (max) Active (Read): 1.0mA (max) Active (Write): 2.5mA (max)
  • Automatic page write: 16-byte/page
  • Write cycle time: 5ms
  • Endurance: 1,000k or more Cycles at 25°C
  • Data retention: 100 or more Years at 25°C
  • Small size packages: SOP 8-pin, TSSOP 8-pin
  • Shipping tape and reel TSSOP 8-pin: 3,000 IC/reel SOP 8-pin: 2,500 IC/reel
  • Temperature range: −40°C to +85°C
  • Lead-free products. (#U0, #S0)
  • Halogen-free products. (#U0)

Description

The R1EX24xxx series are two-wire serial interface EEPROM (Electrically Erasable and Programmable ROM). They realize high-speed, low-power consumption, and a high level of reliability by employing advanced MONOS memory technology and the CMOS process, and low-voltage circuitry technology. They also have a 16-byte page programming function to make their write operation faster.

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R1EX24002ASAS0I#S0ObsoleteAvailableIn StockSOP1ku | $0.38Embossed Tape1JAPAN, VIETNAMJAPAN
R1EX24002ASAS0I#U0ObsoleteN/AOut of StockSOP1ku | $0.38Embossed Tape1PHILIPPINES, VIETNAMJAPAN
R1EX24002ATAS0I#S0ObsoleteAvailableIn StockTSSOP1ku | $0.38Embossed Tape1JAPAN, VIETNAMJAPAN
R1EX24002ATAS0I#U0ObsoleteN/AIn StockTSSOP1ku | $0.38Embossed Tape1PHILIPPINES, VIETNAMJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?