Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single voltage supply: 2.7 V to 5.5 V
  • Access time: 150 ns (max) at Vcc=4.5 V to 5.5 V 250 ns (max) at Vcc=2.7 V to 5.5 V
  • Power dissipation Active: 20 mW/MHz, (typ) Standby: 110 μW (max)
  • On-chip latches: address, data, CE, OE, WE
  • Automatic byte write: 10 ms (max)
  • Automatic page write (128 bytes): 10 ms (max)
  • Data polling and RDY/Busy
  • Data protection circuit on power on/off
  • Conforms to JEDEC byte-wide standard
  • Reliable CMOS with MONOS cell technology
  • 104 or more erase/write cycles
  • 10 or more years data retention
  • Software data protection
  • Write protection by RES pin
  • Temperature range: -40 to +85°C
  • There are lead free products.

Description

Renesas Electronics’ R1EV5801MB is an electrically erasable and programmable ROM organized as 131072-word  8-bit. It has realized High-Speed, low power consumption and high reliability by employing advanced MONOS memory technology and CMOS process and circuitry technology. It also has a 128-byte page programming function to make the write operations faster.

Part NumberStatusSamplesStockRoHSPackage
R1EV5801MBTDRDI#B0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TSOP(1)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?