Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Brings high level of intelligence to end devices
  • Provides significant improvement to industrial networks
  • Embedded Gigabit ethernet PHY in R-IN32M4
  • Circuit design is made extremely easy; no Gigabit PHY related analog design is required
  • FPU: 8 channel 10-bit ADC and 16 channel 16-bit timers embedded to the CPU core

Description

Click here for products that support the latest protocol CC-Link IE TSN.

The R-IN32M4-CL2 contains built-in Gigabit PHY in addition to our featured Renesas R-IN engine (“R-IN engine”) available in the series family, providing the optimal solution to bring high performance CC-Link IE Field network protocol to industrial equipment. The network performance of CC-Link IE Field has been proven effective in the 4th industrial revolution, where various sensors and actuators are connected. By combining CC-Link IE Field with our proposed R-IN engine, we bring high level of intelligence to end devices, providing significant improvement further to the industrial networks.

With the embedded Gigabit ethernet PHY in the R-IN32M4, circuit design is made extremely easy since no Gigabit PHY related analog design is required, which can be quite troublesome in a conventional hardware approach. Furthermore, with the addition of FPU, 8 channels of 10-bit ADC and 16 channels of 16-bit timers embedded to the CPU core, the R-IN32M4 has greatly extended the family’s application; not only remote IO applications, where the R-IN32M series has exceeded, the R-IN32M4 also performs well in motor & sensor control, and even industrial network gateway applications.

Applications

  • Communication unit of various slaves in field networks and motion networks
  • PLC, Remote IO, CNC, AC Drive (Inverter), Robot, Servo drive, Servo Motor
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Moisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)
R9J03G019GBG#BC2ObsoleteN/AOut of StockBGA1ku | $34.52484#3Yes-40 to +85
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?