Features
- Multi-protocol support for industrial Ethernet protocols PROFINET RT (MRP support), EtherNet/IP (DLR support) and EtherCAT
- Modbus TCP supported by host CPU control
- The protocol stack is built into the module and can be selected by specifying from the host CPU. (exclusive selection)
- 2-port RJ45 Ethernet connector, 100Mbp/s (full duplex). Built-in switches for a variety of network topologies
- Host CPU communication via SPI communication
- Various host CPU sample apps are available for reducing development effort
- EK-RA6M3/EK-RA6M4
- Synergy SK-S7G2
- RX66T
- RL78/G14 Fast Prototyping Board
- Log and configuration management via the “Management Tool” with integrated easy master capability
Description
The R-IN32M3 module comes with all the necessary hardware and software required for industrial Ethernet support, including PROFINET, EtherNet/IPTM and EtherCAT® protocol stack. Software updates can also be used to update protocol specifications, so you can always get products that meet the latest protocol specifications to market quickly.
- Software and Documents: Renesas R-IN32M3 Module Sample Package Rev.1.05 (ZIP | English, 日本語)
- Evaluation Board
Application Block Diagrams
|
Industrial Ethernet Gateway and Sensor System
Quick-start modules enable seamless Ethernet connectivity for sensors and gateways.
|
Additional Applications
- Industrial network slave applications
- Sensors and transmitters
- Gateways
- Operator Terminals
- Remote I/O solutions
Applied Filters:
Loading
Filters
Software & Tools
Sample Code
Simulation Models
News & Blog Posts
Blog Post
Jan 14, 2021
|
Blog Post
Aug 15, 2020
|