Overview
Description
The Renesas R-IN32M3 Module Solution Kit is the perfect “accelerator” for developers who are new to the world of Industrial Ethernet. The certified hardware and software placed in the Solution kit enable developers to start development easily and shorten development time and test effort.
Features
- Ethernet communication is possible via USB power supply
- Equipped with a protocol status LED
- Equipped with Arduino and PmodTM host interfaces
Provided
- Interface expansion board equipped with an R-IN32M3 module
- PROFINET, EtherNet/IP™, and EtherCAT® communication via host CPU sample software that includes sample applications, such as remote I/O and sensor.
- Target board
- EK-RA6M4, EK-RA6M3
- Synergy SK-S7G2
- RL78/G14 Fast Prototyping Board
- Management tools that enable easy master functionality, firmware updates, module configurations, and error logging
Applications
Design & Development
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.