Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-speed real-time response and low power consumption
  • Integrated real-time OS accelerator (HW-RTOS) and Ethernet accelerator
  • Multi-protocol support (CC-Link IE, EtherCAT, EtherNet/IP, etc.)
    • Ethernet protocols: CC-Link IE Field (R-IN32M3-CL only), EtherCAT (R-IN32M3-EC only), EtherNet/IP, PROFINET (RT), Modbus TCP, and FL-net (TBD)
    • Open network protocols: CC-Link, CANopen, DeviceNet, Modbus RTU/ASCII

Description

To support the growth of Industrial Internet of Things (IoT) and Industry 4.0 initiatives, industrial designers are leveraging Ethernet-based industrial networking protocols such as EtherCAT®, PROFINET®, and Ethernet/IP™ to enable real-time connectivity on the factory floor, resulting in improved operational efficiencies and reduced costs. The challenge is selecting a cost-effective platform that supports the leading protocols while implementing technologies to improve the management of complex real-time operations.

 Part numberFeatures
R-IN32M3-CLUPD60510BF1-HN4-M1-ASupports CC-Link IE Field (intelligent device station)
Built-in MII/GMII interface
R-IN32M3-ECMC-10287BF1-HN4-M1-ASupports EtherCAT Slave
Two built-in EtherPHY ports

Applications

  • Communication unit of slave devices in field networks and motion networks
  • PLC, remote IO, CNC, AC drive (inverter), robot, servo drive, servo motor
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Moisture Sensitivity Level (MSL)RemarksPb (Lead) FreeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
MC-10287BF1-HN4-M1-ALast Time BuyAvailableIn StockContactBGA1ku | $21.11324#3Industrial communication, include EthreCAT slave IP and 2port PHY, Power Supply = VDD = 0.9 to 1.1 V, VDDIO = 3.0 to 3.6VYes-40 to +85JAPANJAPAN
MC-10287F1-HN4-M1-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
BGA324#Yes-40 to +85
UPD60510BF1-HN4-M1-ALast Time BuyN/AIn StockContactBGA1ku | $15.11324#3Industrial communication, include CC-Link IE Field slave IP, Power Supply = VDD = 0.9 to 1.1 V, VDDIO = 3.0 to 3.6VYes-40 to +85JAPANJAPAN
UPD60510F1-HN4-M1-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
BGA324#Yes-40 to +85
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?