Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
3.3V Quad 2:1 Mux/Demux for Hot Swap Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG16
Lead Count (#):16
Pkg. Dimensions (mm):9.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Bus Width (bits)8
Channels (#)4
Configuration4 x 2:1
Core Voltage (V)3.3
Function4x2:1 Mux/Demux
Iccq (µA)2000
Length (mm)9.9
MOQ1152
On Resistance (Ω)5
Package Area (mm²)38.6
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)9.9 x 3.9 x 1.5
Pkg. TypeSOIC
Qty. per Carrier (#)48
Qty. per Reel (#)0
RDS (ON) (Ohms)4
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.5
Vcc (V)3.3
Width (mm)3.9

Description

The QS3VH257 HotSwitch quad 2:1 multiplexer/demultiplexer is a high bandwidth bus switch with very low ON-resistance, resulting in under 250ps propagation delay through the switch. The combination of near-zero propagation delay, high OFF impedance, and overvoltage tolerance makes the QS3VH257 ideal for high-performance communication applications. The QS3VH257 operates from -40 °C to +85 °C.