Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
2.5V/3.3V 8:1 Mux/Demux High Bandwidth Bus Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN, USA
Bus Width (bits)8
Channels (#)8
Configuration8:1
Core Voltage (V)3.3
Function8:1 Mux/Demux
Iccq (µA)2000
Length (mm)5
MOQ2500
On Resistance (Ω)5
Package Area (mm²)22
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Pkg. TypeTSSOP
Qty. per Carrier (#)0
Qty. per Reel (#)2500
RDS (ON) (Ohms)4
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Vcc (V)3.3
Width (mm)4.4

Description

The QS3VH251 HotSwitch quad 2:1 multiplexer/demultiplexer is a high bandwidth bus switch with very low ON-resistance, resulting in under 250ps propagation delay through the switch. The combination of near-zero propagation delay, high OFF impedance, and overvoltage tolerance makes the QS3VH251 ideal for high-performance communication applications. The QS3VH251 operates from -40 °C to +85 °C.