Skip to main content
Renesas Electronics Corporation

Features

  • N-channel FET switches with no parasitic diode to VCC
  • Isolation under power-off conditions
  • No DC path to VCC or GND
  • 5V tolerant in OFF and ON state
  • 5V tolerant I/Os
  • Flat RON characteristics over operating range
  • Rail-to-rail switching 0V to 5V
  • Bidirectional dataflow with near-zero delay: No added ground bounce
  • Excellent RON matching between channels
  • VCC operation: 2.3V to 3.6V
  • High bandwidth
  • LVTTL-compatible control inputs
  • Undershoot clamp diodes on all switch and control inputs
  • Low I/O capacitance, 4pF typical
  • 25Ω resistors for low noise and line matching
  • Available in 20-pin QSOP and TSSOP packages

Description

The QS3VH2245 is a high bandwidth 8-bit bus switch with 25Ω ON-resistance and 1.35ns propagation delay. The QS3VH2245 is ideal for line matching and low noise environments. The combination of small propagation delay, high OFF impedance, and overvoltage tolerance makes the QS3VH2245 ideal for high-performance communication applications. The QS3VH2245 operates from -40 °C to +85 °C.

Applications

  • Hot-swapping
  • Low distortion analog switch
  • Replaces mechanical relay
  • ATM 25/155 switching

Applied Filters: