Skip to main content
Renesas Electronics Corporation

Features

  • Enhanced N-channel FET with no inherent diode to VCC
  • Bidirectional switches connect inputs to outputs
  • Zero propagation delay, zero ground bounce
  • QS34X245 is a 32-bit version of QS3245
  • Flow-through pinout for easy layout
  • Undershoot clamp diodes on all switch and control inputs
  • TTL-compatible control inputs
  • Available in an 80-pin MilliPaQ™ package

Description

The QS34X245 provides a set of 32 high-speed CMOS-compatible bus switches in a flow-through pinout. The low ON-resistance of the QS34X245 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. This device is ideally suited for 32/64-bit applications where board space is at a premium. The QS34X245 operates at -40 °C to +85 °C.

Applications

  • Hot-swapping, hot-docking
  • Voltage translation (5V to 3.3V)
  • Bus switching and isolation
  • Power conservation
  • Logic replacement (data processing)
  • Capacitance reduction and isolation
  • Clock gating

Applied Filters: