| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | PGG24 |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 7.8 x 4.4 x 1.0 |
| Pitch (mm): | 0.65 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 24 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Bus Width (bits) | 10 |
| Channels (#) | 10 |
| Configuration | SPST |
| Core Voltage (V) | 5 |
| Drain Capacitance (pF) | 5 |
| Function | Bus Switch |
| Iccq (µA) | 1500 |
| Length (mm) | 7.8 |
| MOQ | 744 |
| On Resistance (Ω) | 5 |
| Package Area (mm²) | 34.3 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 7.8 x 4.4 x 1.0 |
| Pkg. Type | TSSOP |
| Price (USD) | $0.9191 |
| Qty. per Carrier (#) | 62 |
| Qty. per Reel (#) | 0 |
| RDS (ON) (Ohms) | 5 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Source Cap (pf) | 5 |
| Speed Grade | Standard |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1 |
| Vcc (V) | 5 |
| Width (mm) | 4.4 |
The QS3384 provides a set of 10 high-speed CMOS, TTL-compatible bus switches. The low ON-resistance of QS3384 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce. Two banks of five switches are controlled by independent Bus Enable (BE) signals. The QS3384 operates at -40 °C to +85 °C.