| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC |
| Pkg. Code: | DCG14 |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 8.6 x 3.9 x 1.5 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 14 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Bus Width (bits) | 4 |
| Channels (#) | 4 |
| Configuration | SPST |
| Core Voltage (V) | 5 |
| Drain Capacitance (pF) | 5 |
| Function | Bus Switch |
| Iccq (µA) | 3 |
| Length (mm) | 8.6 |
| MOQ | 2500 |
| On Resistance (Ω) | 5 |
| Package Area (mm²) | 33.5 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 8.6 x 3.9 x 1.5 |
| Pkg. Type | SOIC |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| RDS (ON) (Ohms) | 5 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Source Cap (pf) | 5 |
| Speed Grade | Standard |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1.5 |
| Vcc (V) | 5 |
| Width (mm) | 3.9 |
The QS3125 provides a set of four high-speed low-resistance CMOS switches connecting inputs to outputs without propagation delay and without generating additional ground bounce noise. The QS3125 is ideal for signal and control switching since the device adds no noise, ground bounce, propagation delay, or significant power consumption to the system. The QS3125 can also be used for analog switching applications such as video. The device operates at -40 °C to +85 °C.