Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
High-Speed CMOS Quadruple Bus Switch with Individual Active Low Enables

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG14
Lead Count (#):14
Pkg. Dimensions (mm):8.6 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)14
Pb (Lead) FreeYes
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Bus Width (bits)4
Channels (#)4
ConfigurationSPST
Core Voltage (V)5
Drain Capacitance (pF)5
FunctionBus Switch
Iccq (µA)3
Length (mm)8.6
MOQ1595
On Resistance (Ω)5
Package Area (mm²)33.5
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)8.6 x 3.9 x 1.5
Pkg. TypeSOIC
Qty. per Carrier (#)55
Qty. per Reel (#)0
RDS (ON) (Ohms)5
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Source Cap (pf)5
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.5
Vcc (V)5
Width (mm)3.9

Description

The QS3125 provides a set of four high-speed low-resistance CMOS switches connecting inputs to outputs without propagation delay and without generating additional ground bounce noise. The QS3125 is ideal for signal and control switching since the device adds no noise, ground bounce, propagation delay, or significant power consumption to the system. The QS3125 can also be used for analog switching applications such as video. The device operates at -40 °C to +85 °C.