Features
- Long creepage distance (8 mm MIN. : PS9513L1, PS9513L2)
- High common mode transient immunity (CMH, CML = ±15 kV/µs MIN)
- High-speed response (tPHL = 500 ns MAX., tPLH = 750 ns MAX.)
- Propagation Delay Difference (tPLH – tPHL = 270 ns TYP.)
- Pulse width distortion (|tPHL – tPLH| = 270 ns TYP.)
- Open collector output
- Ordering number of tape product PS9513L2-E3 : 1 000 pcs/reel PS9513L3-E3 : 1 000 pcs/reel
- Pb-Free product
- Safety standards UL approved: UL1577, Double protection CSA approved: CAN/CSA-C22.2 No.62368-1, Reinforced insulation BSI approved: BS EN 62368-1, Reinforced insulation SEMKO approved: EN 62368-1, IEC 62368-1, Reinforced insulation NEMKO approved: EN 62368-1, Reinforced insulation DEMKO approved: EN 62368-1, Reinforced insulation FIMKO approved: EN 62368-1, Reinforced insulation VDE approved: DIN EN 60747-5-5 (Option)
Description
The PS9513, PS9513L1, PS9513L2 and PS9513L3 are optically coupled isolators containing an AlGaAs LED on the input side and a photo diode and a signal processing circuit on the output side on one chip. The PS9513 is designed specifically for high common mode transient immunity (CMR) and low pulse width distortion with operating temperature. It is suitable for IPM drive. The PS9513L1 is lead bending type for long creepage distance. The PS9513L2 is lead bending type for long creepage distance (Gull-wing) for surface mount. The PS9513L3 is lead bending type (Gull-wing) for surface mounting.
Parameters
| Attributes | Value |
|---|---|
| Parametric Subcategory | IPM Drive |
| Channels (#) | 1 |
| Output Type | Open Collector |
| Absolute max. rated Power Supply Voltage (V) | 4.5 |
| Isolation Voltage (Vrms) | 5000 |
| DC IFLH max. (mA) | 5 |
| SW PWD max. (ns) | 650 |
| SW PDD max. (ns) | 650 |
| CMTI min. (kV/µs) | 15 |
| Logic | Active Low |
| UVLO | No |
| CLAMP | No |
| Desat | No |
| Creepage Distance (mm) | 7 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard BSI (BS EN IEC 62368-1) | Approved |
| Part Number | Status | Samples | Longevity | Stock | Package | Budgetary Price (USD) | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|
| PS9513-AX | Active | Available | 2031 Dec | In Stock | Package | 1ku | $1.505 | 1 | Yes | JAPAN | JAPAN |
| PS9513-V-AX | Active | Available | 2031 Dec | In Stock | Package | 1ku | $1.528 | 1 | Yes | JAPAN | JAPAN |
Loading
Filters
Applied Filters
Log in required to subscribe
- Product Advisory
- Product Change Notice
- Product Change Notice
- DatasheetPS9513,PS9513L1,PS9513L2,PS9513L3 Data SheetRECOMMENDED
- DatasheetPS9513,PS9513L1,PS9513L2,PS9513L3 Data SheetRECOMMENDED
Recommended Documents (1)
- DatasheetPS9513,PS9513L1,PS9513L2,PS9513L3 Data SheetRECOMMENDED
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product Advisory
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Quality & Reliability (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.