Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
High CMR, 15 Mbps Open Collector Output Type 5-PIN SOP (SO-5) 3.3 V Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8541.49.8000
Pb (Lead) FreeYes

Product Attributes

Longevity2031 Dec
Moisture Sensitivity Level (MSL)1
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Breakdown Voltage (BV) (kV rms)3.75
IFHL (Max) (mA)5
Io (mA)25
Lead CompliantYes
MOQ2500
Pb (Lead) FreeYes
Price (USD)$1.57713
RL at tpHL, tpLH (kohm)0.35
Tape & ReelNo
Target applicationsMeasuring instrument, Controller, PDP, FA network
VCC (V)7
tPHL (Max) (μs)0.075
tPLH (Max) (μs)0.075

Description

The PS9121 is an optically coupled high-speed, active low type isolator containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9121 is designed specifically for high common mode transient immunity (CMR) and low pulse width distortion. The PS9121 is suitable for high density application.