Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
High-Speed Analog Output

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (PS8821-2-AX)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pb (Lead) FreeYes
Breakdown Voltage (BV) (kV rms)2.5
CTR Range (%)20 - 20
IF at CTR (mA)16
Io (mA)8
Lead CompliantYes
MOQ20
RL at tpHL, tpLH (kohm)1.8
Tape & ReelNo
Target applicationsComputer and peripheral manufactures, General inverter, Substitutions for relays and pulse transformers, Switching power supply
VCC (V)7
tPHL (Max) (μs)0.6
tPLH (Max) (μs)0.9

Description

Support is limited to customers who have already adopted these products.

High-speed analog output photocouplers (optocouplers) are optically coupled isolators containing a GaAlAs LED on the input side and a PIN photodiode and high-speed amplifier transistor on the output side in a single chip.