Features
- AC input response
- High current transfer ratio (CTR = 200% TYP. @ IF = ±1 mA)
- High isolation voltage (BV = 2 500 Vr.m.s.)
- Small and thin package (4, 16-pin SSOP, Pin pitch 1.27 mm)
- Ordering number of taping product: PS2815-1-F3 : 3 500 pcs/reel : PS2815-4-F3: 2 500 pcs/reel
- Pb-Free product
- Safety standards UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation VDE approved: DIN EN 60747-5-5 (Option)
Description
The PS2815-1 and PS2815-4 are optically coupled isolators containing GaAs light emitting diodes and an NPN silicon phototransistor in a plastic SSOP for high density applications. The package is a Shrink SOP (Small Outline Package) type for high density mounting applications.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| VCEO max (mA) | 40 |
| IC max (mA) | 40 |
| Isolation Voltage (Vrms) | 2500 |
| CTR (min)% | 100 |
| CTR (Max)% | 400 |
| IF at CTR (mA) | 1 |
| VCE at CTR (V) | 5 |
| SW tr Typ. (µs) | 4 |
| SW tf Typ. (µs) | 5 |
| SW ton Typ. (µs) | 7 |
| SW toff Typ. (µs) | 5 |
| Creepage Distance (mm) | 4.5 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
Applied Filters: