Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High current transfer ratio (CTR = 200% TYP. @ IF = 1 mA)
  • High isolation voltage (BV = 2 500 Vr.m.s.)
  • Small and thin package (4, 16-pin SSOP, Pin pitch 1.27 mm)
  • Ordering number of taping product: PS2811-1-F3 : 3 500 pcs/reel : PS2811-4-F3: 2 500 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS2811-1 and PS2811-4 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor in a plastic SSOP for high density applications. The package is a Shrink SOP (Small Outline Package) type for high density mounting applications.

Parameters

AttributesValue
Channels (#)4
VCEO max (mA)40
IC max (mA)40
Isolation Voltage (Vrms)2500
CTR (min)%100
CTR (Max)%400
IF at CTR (mA)1
VCE at CTR (V)5
SW tr Typ. (µs)4
SW tf Typ. (µs)5
SW ton Typ. (µs)7
SW toff Typ. (µs)5
Creepage Distance (mm)4.5
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Applied Filters: