Skip to main content
Renesas Electronics Corporation

Features

  • AC input response
  • High current transfer ratio (CTR = 200% TYP. @ IF = ±1 mA)
  • High isolation voltage (BV = 3 750 Vr.m.s.)
  • Small and thin package (4-pin SOP)
  • Ordering number of taping product: PS2715-1-F3: 3 500 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic/Supplementary insulation VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS2715-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor in a plastic SOP for high density applications. The package is an SOP (Small Outline Package) type for high density mounting applications.

Parameters

AttributesValue
Channels (#)1
VCEO max (mA)40
IC max (mA)40
Isolation Voltage (Vrms)3750
CTR (min)%100
CTR (Max)%400
IF at CTR (mA)1
VCE at CTR (V)5
SW tr Typ. (µs)4
SW tf Typ. (µs)5
Creepage Distance (mm)5
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Applied Filters: